Catalog No. : B1001/4-G
Description: PVC CTD SHORT SPRING NUT 1/4IN SS
UPC: 704508432140
PVC Coated Steel Short Spring Nut, Size 1/4 Inch, for use with B Series Channel and Inserts, 316 Stainless Steel, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Spring nuts |
|
Special Features |
PVC Coating for Corrosion Resistance |
|
Application |
For Use with B Series Channel and Inserts |
Specifications
|
Material of Construction |
Stainless Steel |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/8 Inch |
ETIM Classification
ETIM
EC002382 Locknut
|
Material |
Stainless steel |
|
Surface protection |
Other |
|
With nylon ring |
N |