Catalog No. : B-316-500-100
Description: S/S 316 STRIPS 1/2IN X 0.30 X 100'
UPC: 796530054995
Descriptors
|
Category |
Banders |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
100 ft , 30.48 m |
|
Width |
0.75 in , 19.1 mm |
|
Band width |
19.1 mm |
|
Length belt/tape/tie |
3048 mm |
|
Length belt/tape/tie |
120 inch |
|
Tie thickness |
0.76 mm |
|
Tie thickness |
0.03 inch |
|
Model |
Internal toothing |
|
Material |
Metal |
|
Material quality |
Other |
|
Halogen free |
Y |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |