text.skipToContent text.skipToNavigation

Catalog No. : ATCC99107

Description:  TREFOIL CBLE CLEAT SS316 3.90-4.21

UPC: 753554099784

Trefoil Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 99mm Maximum 107mm, Cleat Dimensions Height 211.2mm, Width 229.6mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

211.2 mm

Height

229.6 mm

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000536 Cable bracket

Length

211.2 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here