Catalog No. : ALUF606VCS12
Description: ALUM. 6INW 6IND VEN CAB SUP 12RAD
UPC: 785055999270
Made or assembled in Canada.
Aluminum one-piece tray 6 inches side rail height 6 inches width ventilated trough cable support fitting 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
12 inch radius |
|
Application |
For one-piece tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |