text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB239 2SS

Catalog No. : AB2392SS

Description:  2-HOLE KNEE BRACE LEN8.5IN SS

UPC: 616013920480

Two hole Stainless Steel Knee Brace.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Braces

Specifications

Material

Stainless Steel

Number Of Holes

2

Span

13-3/4 in

Classifications

Brand Name

Superstrut

Dimensions

Length

17 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here