text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB239 1

Catalog No. : AB2391

Description:  2-HOLE KNEE BRACE LEN8.5IN STL

UPC: 616013270653

Two Hole Knee Brace, Length 8-1/2 Inches, Material Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Braces

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Height

8-1/2 in

Width

7-13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here