Alternate Catalog No. : AB100 5/8
Catalog No. : AB1005/8
Description: UNIV SPRLESS CHNL NUT 5/8IN STL
UPC: 616013296790
Nut, Universal Springless Channel, Size 5/8 Inch, Steel, For use with All Series Channel and Inserts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- SilverGalv finish provides all the features and protection without the use of chemical compound
Descriptors
|
Category |
Channel nuts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Springless |
|
Thread Type |
Springless |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
5/8 - 11 |
|
Height |
0.358 in |
|
Width |
1.338 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |