Catalog No. : A18-111F
Description: NON-INS FEMALE-110 DISC 22-18 AWG
UPC: 786210802275
Non-Insulated Female Disconnect, Length 0.59 Inches, Width 0.15 Inches, Tab Size .110x.020 Inches, Wire Range #22-18 AWG, Copper, Tin Plated, 100 Pieces
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Alternate Package Qty: A11
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
22-18 |
Documents/Support Tools
|
Sales Drawing |