Catalog No. : A177-1/4X100EGC
Description: SPRINGLESS STUD NUT SZ 1/4X1IN EG
UPC: 616013134313
Made or assembled in Canada.
Nut, Springless Stud, Bolt Diameter 1/4 Inch, Length 1 Inch, Electro-Galvanized Steel, For use with A, C, E, and H Series Channels
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel nuts |
Specifications
|
Material of Construction |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Nut Type |
Springless |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1/4 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
With spring |
N |