Catalog No. : 701-045PG
Description: PIPE/COND STRAP OD .36-.45IN PG STL
UPC: 786210561790
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 0.36-0.45 Inches/9-11.5mm, Pre-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
0.36-0.45 Inches/9-11.5mm |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |