text.skipToContent text.skipToNavigation

Catalog No. : 664D

Description:  TYPE D ENCLOSURE 6IN X 6IN X 4IN

UPC: 624871056449

Protects electrial equipment used indoor or outdoor

Type D steel enclosure 6 inches X 6 inches X 4 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of steel
  • 6 inches x 6 inches x 4 inches deep

Descriptors

Category

Electrical general purpose enclosure

Application

To protect electrical equipment used indoor and outdoor

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Microlectric

Standard

CSA 258117

Dimensions

Size

6 Inches Length x 6 Inches Width x 4 Inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 258117 461301 N/A 2614150 N/A