text.skipToContent text.skipToNavigation

Catalog No. : 61945

Description:  BIMETAL PIN CONN AL4/0 CU2/0PIG RBY

UPC: 786210619453

Bi-Metal Pin Connectors with Insulating Cover, 600V, Aluminum Cable Size 4/0 AWG to Copper Pigtail Wire Size 2/0 AWG, Tin Plated, Die Code 60, Die Color Code Ruby
View More View Less
For more info visit:  electrification.us.abb.com
  • Converts an aluminum cable into a two-sizes-smaller copper pigtail.
  • Upgrades connection by eliminating cold flow and oxidation of aluminum.
  • Barrel prefilled with joint compound.

Descriptors

Category

Wire connectors

Special Features

Converts an aluminum cable into a two-sizes-smaller copper pigtail.

Specifications

Material

Aluminum

Finish

Tin-Plated

Color

Ruby

Voltage Rating

600 V

Temperature Rating

90 C

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E63167

Dimensions

Wire Size

2/0 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E63167 N/A N/A N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here