Catalog No. : 61910A
Description: BI-MET PIN CONN 6AL-8CUPIGTL BLU
UPC: 786210776651
Bi-Metal Pin Connectors with Insulating Cover, 600V, Aluminum Cable Size 6 AWG to Copper Pigtail Wire Size 8 AWG, Tin Plated, Die Code 24, Die Color Code Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Converts an aluminum cable into a two-sizes-smaller copper pigtail.
- Upgrades connection by eliminating cold flow and oxidation of aluminum.
- Barrel prefilled with joint compound.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Converts an aluminum cable into a two-sizes-smaller copper pigtail. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Dimensions
|
Wire Size |
8 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E63167 | N/A | N/A | N/A | N/A |