text.skipToContent text.skipToNavigation

Catalog No. : 59010N

Description:  1-1/2 INCH SCH 40 PV MOLD

UPC: 34481008767

Carlon PV-Mold Monmetallic Pole Riser System. Heavy Duty Schedule 40. 1-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

To Protect Communications Power Cable Installed on Poles

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Trade Size

1-1/2 in

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Sales Drawing

Click here

Click here