Alternate Catalog No. : 58351 B 1/4
Catalog No. : 58351B1/4
Description: 1GNG UTILBX,STL,10.3CU,1/2KO B-BRKT
UPC: 785991178067
One Gang Utility Box, 10.3 Cubic Inches, 4 Inches Long x 2-1/8 Inches Wide x 1-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, B Bracket, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Utility boxes |
|
Special Features |
Factory provided raised ground screw location. |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
10.3 cu in |
|
Knockouts |
7 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 2-1/8 Inches Width x 1-1/2 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |