text.skipToContent text.skipToNavigation

Catalog No. : 58184

Description:  646 CU STD.BRL 1 HOLE 5/8 INCH BOLT

UPC: 786210581842

Copper One-Hole Lug, Standard Barrel, Peep Hole, Max 35kV, Wire Size 646 kcmil, 5/8 Inch Bolt Size, Tin Plated, Die Color Code Black, Die Code 106
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E9809

Dimensions

Stud Size

5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

600 kcmil

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here