text.skipToContent text.skipToNavigation

Catalog No. : 5713

Description:  1 1/4 LIQUID TIGHT PLUG

UPC: 786210057132

1-1/4 Inch Neoprene Liquidtight Knockout Plug
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of flame retardant neoprene, these new knockout plugs meet U.L. 514 flammability test.
  • Provide a raintight, dust and oil-tight reusable seal for electrical knockouts.
  • NEMA 3R, 4, 6 and 13 boxes can be saved or re-used whenever a knockout is no longer used.
  • No tools needed to install; just push into hole and they snap inch

Descriptors

Category

Liquid tight connectors

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E13938

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E13938 N/A QCRV N/A N/A

Sustainability

Environmental product declaration

EPD NM LIQUIDTIGHT FITTINGS US

EPD US T&B LIQUIDTIGHT SYSTEMS

EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US

EPD SEALING RINGS US

ETIM EC000032 Plug for cable screw gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 1/4 inch

Material

Plastic

Material quality

Other

Colour

Black

Documents/Support Tools

Sales Drawing

Click here