Alternate Catalog No. : 52 C 52 1
Catalog No. : 52C521
Description: 4SQ TILE CVR 2G, 1IN RSD, 12.5CU
UPC: 785991140453
Two Gang Square-Cut Tile Wall Cover, 7 Cubic Inches, 4 Inch Square x 1 Inch Raised, Pre-Galvanized Steel, Square Corners Facilitate Tile Installation
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Number Of Outlet |
2 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
7 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |