text.skipToContent text.skipToNavigation

Catalog No. : 503-TB

Description:  COUPLING, COMB

UPC: 786210005034

1/2 Inch to 1/2 Inch Flex to EMT Adapter
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To couple 1/2 inch flexible metal conduit to 1/2 inch EMT conduit.

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

TITE-BITE Design Holds Flexible Metal Cable Firmly In Place with a Single Screw

Application

For Use with Armored Cable and Flexible Metal Conduit

Specifications

Material

Malleable Iron

Finish

Zinc Plated-Chromate Dipped

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441403 N/A N/A N/A
CSA 4484 441403 N/A 2170727 N/A
UL E23018 N/A DWTT N/A N/A

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Other

Surface protection

Other

Model

Conical

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here