text.skipToContent text.skipToNavigation

Catalog No. : 5000-263-30

Description:  30' 6-PIN COND.INTERRUPTER CABLE

UPC: 783786016198

6 Pin Conductor Interrupter Cable, carries Current
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

6 Pin, Female Straight 2.50 inch Plug and Male Straight 2.54 inch Plug. Stainless Steel Coupling Nut. Oil Resistant Yellow PVC Jacket. Double Ended Cordset. US Color Code.

Specifications

Number Of Conductors

6

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Standard

IP68, NEMA 6P Protection.

Dimensions

Conductor Size

#16 to #6 AWG

Length

30 ft