Catalog No. : 49408-010
Description: SCHD 80 PVC 1 INCH COND 10 FOOT
UPC: 34481235286
Carlon Schedule 80 PVC Rigid Nonmetallic Conduit. 10 foot. 1 inch. Extra Heavy Wall (EPC-80), Listed for use in aboveground and belowground applications including areas subject to physical damage. Sunlight resistant, Rated for use with 90 Degree C conductors, Superior weathering characteristics. UL listed, ETL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
PVC Schedule 80 Conduit |
|
Application |
Rated for use with 90ºC conductors |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E35297 |
Dimensions
|
Trade Size |
1 in |
|
Length |
10 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 80092877 | 183201 | N/A | 80092877_2021-07-21 | N/A |