Catalog No. : 49016CC-010
Description: 5 SCH 40 NM CONDUIT 10 - CAN
UPC: 34481119661
Carlon Schedule 40 PVC Rigid Nonmetallic Conduit. 10 foot. 4 inch. Heavy Wall (EPC), Listed for underground applications encased in concrete or direct burial. Also for use in exposed or concealed applications aboveground. Sunlight resistant, Rated for use with 75 Degree C conductors, Superior weathering characteristics. CSA Certified.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
PVC Schedule 40 Conduit |
|
Application |
Rated for use with 75ºC conductors |
Classifications
|
Brand Name |
Carlon |
|
Standard |
CSA |
Dimensions
|
Trade Size |
5 in |
|
Length |
10 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 80092877 | 183201 | N/A | 80092877_2021-07-21 | N/A |
| UL | E323335 | N/A | DYZR | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |