Catalog No. : 49011SD-010
Description: 2 INCH SCH 40 SPLIT DUCT 10
UPC: 34481011477
2 inch, Schedule 40 Split Duct. Outside Diameter 2.375 inch. 10 foot length.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
PVC Schedule 40 Conduit |
|
Application |
Rated for use with 75ÂșC conductors |
Classifications
|
Brand Name |
Carlon |
|
Standard |
CSA |
Dimensions
|
Trade Size |
2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 80092877 | 183201 | N/A | 80092877_2021-07-21 | N/A |
Documents/Support Tools
|
Sales Drawing |