Catalog No. : 49008CC-020
Description: 1 SCH 40 NM CONDUIT 20 - CAN
UPC: 34481161424
Carlon Schedule 40 PVC Rigid Nonmetallic Conduit. 20 foot. 1 inch. Heavy Wall (EPC), Listed for underground applications encased in concrete or direct burial. Also for use in exposed or concealed applications aboveground. Sunlight resistant, Rated for use with 75 Degree C conductors, Superior weathering characteristics. CSA Certified, 3/4 inch to 4 in h are FT-4 Rated.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
PVC Schedule 40 Conduit |
|
Application |
Certified for underground applications encased in concrete or direct burial.Also for use in exposed or concealed above ground applications |
Specifications
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
Meets CSA Standard C22.2 No. 211.2 |
Dimensions
|
Trade Size |
1 in |
|
Length |
20 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 80092877 | 183201 | N/A | 80092877_2021-07-21 | N/A |
| UL | E323335 | N/A | DYZR | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |