text.skipToContent text.skipToNavigation

Alternate Catalog No. : 4/0 T 1/0

Catalog No. : 4/0T1/0

Description:  COPPER COMPRESSION TEE

UPC: 783786815425

Copper Tin-Plated Tees, main 4/0, tap 1/0. 4-1/2 inch wide, with 1-25/32 inch Tap, Main 4/0 Stranded Copper and Dies TW-TY 54 15 5/8-1 . Tap 1/0 Stranded Copper and Dies TQ 42 12 1/2. Silver Brazed Tap. Dimpled.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of Tin-Plated Copper for High Conductivity and Resistance to Corrosion.
  • All Tees Marked with Conductor Sizes and Die References for Easy Identification

Descriptors

Category

Wire or cable compression splice

Special Features

Tees Made from Tin-Plated Copper for High Conductivity and Resistance to Moisture. All Tees Marked with Conductor Sizes and Die References for Easy identification.

Application

Tees for Copper Conductors

Specifications

Connection

Compression

Conductor Range

4/0 to 1/0 AWG

Number Of Conductors

3

Material

Copper

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Main 4.5 inches long Main Diameter .688 inch, Tap 1.781 inches long Tap Diameter .563 inch.

Documents/Support Tools

Sales Drawing

Click here