text.skipToContent text.skipToNavigation

Catalog No. : 266-30490-316

Description:  MD775 CAST CU LUG CL 1 HOLE 1/2 BLT

UPC: 786210930091

T&B Method Traction Motor Disconnect Cast Copper Lug for Diesel-Electric Locomotives for Wire Size 775/24, 1 hole style, Bolt Size 1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: TBM15I, 21940

Descriptors

Category

Wire terminal disconnect

Application

Motor disconnect for diesel-electric locomotives

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant