Catalog No. : 2115BFJ-N35-45064
Description: METER SOCKET
UPC: 783786596188
Series 2115 Basic Meter Socket Prewired with Polyethylene Control Cable and Plastic Plug-in Bottom Sealtite Flexible Armored Cable Jacket. Heavy-Duty Padlock-Type Sealing Ring. Heavy-Duty Wrap-Around Pole-Mount Bracket. 4-Jaw with (5) #12s Prewired with J wiring (1-Black, 2-White, 3-Red, 4-Blue, Ground is Green). Top Cable Termination - None. 35 Foot Cable. With Technical Details on Document 45064.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Residential Single Meter Sockets |
|
Special Features |
Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency. |
|
Application |
Utility Applications |
Specifications
|
Voltage Rating |
600 V |
|
Terminal |
Screw Terminals |
|
Mounting |
Heavy Duty Wrap Around Pole Mount Bracket |
|
Enclosure |
Die Cast Aluminum |
|
Amperage Rating |
100 A |
Classifications
|
Brand Name |
Joslyn |