Catalog No. : 1SVR450116R5000
Description: CM-CT 50/5 CURRENT TRANSFORMER
UPC: 4013614376832
Descriptors
|
Category |
Measuring & Monitoring Relays |
Specifications
|
Product Line Type |
Accessories and Current Transformers |
|
Function |
Current transformer |
|
Product Main Type |
CM-CT |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
T |
Classifications
|
ETIM 4 |
EC002048 - Current transformer |
|
ETIM 5.0 |
EC002048 - Current transformer |
|
ETIM 6.0 |
EC002048 - Current transformer |
|
ETIM 7 |
EC002048 - Current transformer |
|
eClass |
7.0 27210902 |
Dimensions
|
Product Net Width |
61 mm |
|
Product Net Height |
78.5 mm |
|
Product Net Depth / Length |
48 mm |
|
Product Net Weight |
0.3kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
62 mm |
|
Package Level 1 Height |
52 mm |
|
Package Level 1 Depth / Length |
90 mm |
|
Package Level 1 Gross Weight |
0.305 kg |
|
Package Level 1 EAN |
4013614376832 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85043129 |
|
ECCN |
N |
|
ECN |
N |
|
ABB Business Unit |
ELSP - Smart Power |
|
ABB Product Group |
3099>>ELSP |