Catalog No. : 1SAJ929500R0310
Description: 3-PHASE CURRENT TRANSF. CT4L310R/4
UPC: 4013614482120
Descriptors
|
Category |
UMC |
Specifications
|
Product Name |
Current Transformer |
|
RoHS Status |
Following EU Directive 2011/65/EU |
Dimensions
|
Product Net Width |
192 mm |
|
Product Net Height |
98 mm |
|
Product Net Depth / Length |
43 mm |
|
Product Net Weight |
1.442 kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
199 mm |
|
Package Level 1 Height |
195 mm |
|
Package Level 1 Depth / Length |
140 mm |
|
Package Level 1 Gross Weight |
1.45 kg |
|
Package Level 1 EAN |
4013614482120 |
Ordering
|
Customs Tariff Number |
85043129 |
|
ECCN |
N |
|
ECN |
N |