text.skipToContent text.skipToNavigation

Catalog No. : 15-112

Description:  GAL CONDUIT THREADNG OIL

UPC: 783786151127

Gallon Size Conduit Threading Oil. Contains Oxide Inhibiting Compound. This oil is a premium petroleum-type cutting oil, chemically compounded to provide an excellent lubricant and coolant for heavy-duty threading, cutting, tapping and drilling.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dark cutting lubricant.
  • Extends life of cutting and threading tools.
  • Contains no ODS (ozone depleting substances)
  • This oil is a premium petroleum type cutting oil, chemically compounded to provide an excellent lubricant and coolant for heavy duty threading, cutting, tapping and drilling.

Descriptors

Category

Electrical sealing compound

Special Features

Dark cutting lubricant.

Application

This oil is a premium petroleum type cutting oil, chemically compounded to provide an excellent lubricant and coolant for heavy duty threading, cutting, tapping and drilling.

Classifications

Brand Name

Marrette

Sub Brand

T&B

Dimensions

Size

Gallon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here