Catalog No. : 1110R-RT
Description: UTILITY EXT 2-3/8 IN WIDE 1-7/8 IN
UPC: 622538129857
Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
- Made or assembled in Canada.
- To extend an existing utility box.
- Mount with screws directly on the original box.
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
16.5 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4 inches Height x 2-3/8 inches Width x 1-7/8 inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 2592919_2013-05-08 | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Levelling height |
101.6 mm |
|
Width |
60.325 mm |
|
Application |
Built-in installation box (device box) |