Catalog No. : 1042-RT
Description: ADJUST BAR HANGER 16-1/2IN/26-1/2IN
UPC: 622538129871
Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.
- Made or assembled in Canada.
- To install an octagonal box between studs or trusses.
- Not designed for ceiling fans.
Descriptors
|
Category |
Electrical hangers |
|
Application |
Not suitable for celing fan |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Load |
25 to 50 pounds |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
From 16-1/2 Inches to 26-1/2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | 1352977_2017-05-26 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Suitable for built-in installation box |
Y |