Catalog No. : 053-71814-129
Description: 3 GRND CONE
UPC: 786210265506
3 Inch Steel Plated Grounding Cone
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Provides Bonding and Conductor Protection with Connectors |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
3 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3 inch |
|
Material housing |
Steel |