Catalog No. : 053-71814-124
Description: 1IN GROUNDING CONE
UPC: 786210870243
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Provides Bonding and Conductor Protection with Connectors |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD NM LIQUIDTIGHT FITTINGS US EPD US T&B LIQUIDTIGHT SYSTEMS EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US |
|
Nominal size in inch |
1 inch |
|
Material housing |
Steel |
Documents/Support Tools
|
Sales Drawing |