text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Microlectric
Power monitoring or control systems
Power monitoring or control systems
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Cable Size
Cable Size
–
14-2 AWG (Cu Only)
14-4 AWG (Cu Only)
Amperage Rating
Amperage Rating
–
10 to 50 A
16 to 50 A
55 to 80 A
Size
Size
–
7.25 in x 9.06 in x 4.36 in
9.25 in x 9.06 in x 4.36 in
10.25 in x 10.06 in x 6.36 in
Enclosure
Enclosure
–
Type 1
Type 3R
You can compare up to 4 products.