text.skipToContent text.skipToNavigation

Alternate Catalog No. : EP101ULH1C30

Ref. No. : 690279  |  Cat. No. : EP101ULH1C30

Description:  MCB Miniature circuit breaker ElfaPlus EP100 ULH 1P 30A C GE

EAN: 5413656902799

  • Safe and reliable
    • Clear print
    • High degree of insulation IP20
    • Padlocking toggle
    • Sealed terminals
  • User friendly
  • Multifunctional
    • Motor operator : same device left and right assembly
    • Common device for all products
    • Shunt tripo and under voltage relay
    • Auxiliaries
  • Easy to install
    • >Different connection techniques
    • High torque performance 4.5 Nm
    • High capacity terminals 35mm²
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

MCB DIN-rail

Family

Circuit protection

Specifications

In (A)

30

Number of poles

1P

Number of modules

1

Curve Type

C (5-10 In)

Group

ElfaPlus

Range

Commercial - Industrial

Switch

EP100 ULH : 10kA - UL Listed 489

Connections- Top

Screw

Connections- Bottom

Screw

Standards

10kA domestic BS EN 60898
10kA UL498
15-40kA industrial BS EN 60947-2

AC/DC

AC

Logo

GE

Rated voltage

120 V / 240 V

Short-circuit capacity (kA)

10

Selectivity class

3

Terminal capacity max (mm²)

25-35 mm²

Electrical service life

20000/10000

Minimum operating voltage Ubmin (V)

12 V

Terminal capacity min (mm²)

0.75 / 1 mm²

Tropicalisation

95%RH at 55°C

Classifications

Approvals

CCC
CE
CEBEC
EAC
UL

ETIM 5.0

EC000042 - Miniature circuit breaker (MCB)

ETIM 6.0

EC000042 - Miniature circuit breaker (MCB)

ETIM 7.0

EC000042 - Miniature circuit breaker (MCB)

Dimensions

Weight

0.130 kg

Package Information

Standard packing

12

Operating Performance

Operating temperature

-25°C / 55°C