text.skipToContent text.skipToNavigation

Alternate Catalog No. : E010065099

Ref. No. : 856006  |  Cat. No. : E/010065-099

Description:  APO 61 Base RAL7035

EAN: 5412348560064

The bases are made of grey (RAL 7035), hot moulded glass fibre reinforced polyester, dyed in mass. These come complete with M4 threaded inserts (Dodge) for fixing a mounting plate or mounting frame
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Enclosures for indoor and outdoor

Family Name

APO

Specifications

Enclosure type

Box

Total Insulation

Yes

Raw materials

Polyester glass-fibre reinforced hot-moulded

Product/Accessory

Product

Product/Accessory functionality

Base with plain sides

Standards

EN/IEC 61439-2
EN/IEC 60529
EN/IEC 62208

Type

APO 61

Inner height

581 mm

Inner width

280 mm

Kind of base

With plain sides

Colour

RAL 7035

Volume

0.023400 m3

Classifications

Approvals

UL
CSA
Lloyd's Register of Shipping
Germanischer Lloyd

ETIM 5.0

EC000058 - Empty cabinet

ETIM 6.0

EC000058 - Empty cabinet

ETIM 7.0

EC000058 - Empty cabinet

Dimensions

Height

600.0 mm

Width

300.0 mm

Depth

130.0 mm

Package Information

Standard packing

2