Ref. No. : 853875 | Cat. No. : E/025640-130
Description: VMS64 DILOS 4 -FULOS1/2
EAN: 5412348538759
- base with four open sides
- DIN-rail with earthing connector (VMS 32)
- mounting plate with threaded holes and earthing connector (VMS 33 - VMS 43)
- transparent cover with handle cut out and with screws
- extension shaft and operating handle
Descriptors
|
Category |
Enclosures for indoor and outdoor |
|
Family Name |
VMS |
|
IK |
IK08 |
Specifications
|
Enclosure type |
Box |
|
Total Insulation |
Yes |
|
Raw materials |
Polycarbonate |
|
Ambient conditions |
Limited outdoor |
|
Installation |
Wall mounting |
|
IP |
Max IP65 |
|
Product/Accessory |
Product |
|
Product/Accessory functionality |
Box with handle for LBS |
|
Door/Cover |
Cover Polycarbonate |
|
Door/Cover- plain/glazed |
Glazed |
|
Standards |
BS 5486 Part 1 |
|
Type |
VMS 64 |
|
Kind of pre-assembled units |
DILOS 4 |
|
Kind of closing system |
With handle |
|
Kind of base |
With 4 open sides |
|
Nominal current |
250 A |
|
Number of poles |
3P |
|
Screws/Hinges/Bolts |
Screws |
|
Colour |
RAL 7035 |
|
Volume |
0.050688 m3 |
Classifications
|
Approvals |
CSA |
|
ETIM 5.0 |
EC000261 - Enclosure/switchgear cabinet (empty) |
|
ETIM 6.0 |
EC002288 - Small distribution board equipped |
|
ETIM 7.0 |
EC002288 - Small distribution board equipped |
Dimensions
|
Height |
640 mm |
|
Width |
440 mm |
|
Depth |
180 mm |
Package Information
|
Standard packing |
1 |