text.skipToContent text.skipToNavigation

Ref. No. : 853137  |  Cat. No. : E/025320-130

Description:  VMS32 EMPTY FOR LBS 40-125A

EAN: 5412348531378

  • base with four open sides
  • DIN-rail with earthing connector (VMS 32)
  • mounting plate with threaded holes and earthing connector (VMS 33 - VMS 43)
  • transparent cover with handle cut out and with screws
  • extension shaft and operating handle
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Enclosures for indoor and outdoor

Family Name

VMS

IK

IK08

Specifications

Enclosure type

Box

Total Insulation

Yes

Raw materials

Polycarbonate

Ambient conditions

Limited outdoor

Installation

Wall mounting

IP

Max IP65

Product/Accessory

Product

Product/Accessory functionality

Box with handle for LBS

Door/Cover

Cover Polycarbonate

Door/Cover- plain/glazed

Glazed

Standards

BS 5486 Part 1
DIN VDE 0660 - Teil 500
EN 60439-1
EN 60529
EN 62208
IEC 60439-1
IEC 60529
IEC 62208

Type

VMS 32

Kind of pre-assembled units

DILOS 1

Kind of closing system

With handle

Kind of base

With 4 open sides

Nominal current

100 A
125 A
40 A
63 A
80 A

Number of poles

3P
4P + earth

Screws/Hinges/Bolts

Screws

Colour

RAL 7035

Volume

0.012672 m3

Classifications

Approvals

CSA
KEMA
UL

ETIM 5.0

EC000261 - Enclosure/switchgear cabinet (empty)

ETIM 6.0

EC002288 - Small distribution board equipped

ETIM 7.0

EC002288 - Small distribution board equipped

Dimensions

Height

320.0 mm

Width

220.0 mm

Depth

180.0 mm

Package Information

Standard packing

1