text.skipToContent text.skipToNavigation

Ref. No. : 851679

Description:  Blanking plugs IP54 in polyamide M63

EAN: 5412348516795

Thread length 12 mm
Temperature: - 40° C up to + 100° C
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Enclosures for indoor and outdoor

Family Name

General accessory

Specifications

Enclosure type

General accessory

Raw materials

Polyamide

IP

IP54

Product/Accessory

Accessory

Product/Accessory functionality

Blanking plugs

Metric size

M63

Thickness

18 mm

Colour

RAL 7035

Classifications

ETIM 5.0

EC002625 - Mounting accessories (switchgear cabinet)

ETIM 6.0

EC002625 - Mounting accessories (switchgear cabinet)

ETIM 7.0

EC002625 - Mounting accessories (switchgear cabinet)

Dimensions

Width

70.0 mm

Package Information

Standard packing

25