text.skipToContent text.skipToNavigation

Ref. No. : 730135  |  Cat. No. : 027/061416-201

Description:  Switch-disconnector Dilos 1 100A 4P

EAN: 3390207301350

Dilos 1 - 40A up to 125A

Performance
  • DIN-rail type and wall mounting type
  • Safety-switch-disconnector (main disconnector)
  • Disconnect function
  • Visible contact indication - transparent contact cover
  • Quick make and quick break mechanism
  • Independent opening and closing
  • Positive contact indication (PCI)
  • Double knife contacts - high short-circuit resistance
  • Number of poles 2P - 3P - 4P
  • Box terminals with inbus screws
  • Padlockable
Standards

IEC 60947-1 and IEC 60947-3, DIN VDE 0660 Teil 107,BS EN 60947-3, CEI 17-11 (Fasc. 1039), EN 60947-3, NBN EN 60947-3, NF C 63-130, UL 508 Safety-switch-disconnector (red/yellow) according to DIN VDE 0113 Teil 1
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Loadbreak Disconnector

Specifications

Series

Switch-disconnectors - DILOS

Conventional enclosed thermal current Ithe = Ith

100 A

Number of poles

4P

Type of disconnector

Switch-disconnector

Contact position indication

Visible contact position indication

Mounting

DIN-rail

Type of Dilos/Fulos

DILOS 1

400/415V (AC23A/AC23B)

80 A

500V (AC23A/AC23B)

50 A

690V (AC23A/AC23B)

40 A

400/415V (AC22A/AC22B)

100 A

500V (AC22A/AC22B)

100 A

690V (AC22A/AC22B)

63 A

400/415V (AC21A/AC21B)

100 A

500V (AC21A/AC21B)

100 A

690V (AC21A/AC21B)

100 A

110V (DC23A 2P)

100 A

250V (DC23A 4P)

100 A

Rated operational voltage Ue (V)

690 V

Rated impulse withstand voltage (2000 m) Uimp

8 kV

Standards

BSNBNEN60947-3
CEI17-11(Fasc.1039)
DINVDE0660Teil1
IEC60947-1
IEC60947-3
K63B
NBNEN60947-3
NFC63130

Conventional enclosed thermal current lthe

100 A

Maximum torque on terminals (Nm)

12 Nm

Rated insulation voltage Ui (V)

690 V

Durability (number of operational cycles) electrical

1500

Max Rated Operational Power 400/415V (AC23 (kW))

44 kW/46 kW

Max Rated Operational Power 500V (AC23 (kW))

35 kW

Max Rated Operational Power 690V (AC23 (kW))

36 kW

Rated capacity power at 400V (kVAR)

50 kVAr

Rated short circuit making cap Icm (kA peak) Ue = 400V

10 kA

Rated short circuit making cap Icm (kA peak) Ue = 415V

10 kA

Rated short circuit making cap Icm (kA peak) Ue = 500V

6.7 kA

Rated short circuit making cap Icm (kA peak) Ue = 690V

6.7 kA

Rated short time withstand current Icw (kA rms) 1 s

3 kA

Rated short time withstand current Icw (kA rms) 0.25 s

6 kA

Durability (number of operational cycles) mech. (min.)

20000

Terminal capacity (Cu) min/max (mm²)

6 mm²/50 mm²

Rated Cond S/C current Backup protection kA rms @ 400V

50 kA

Rated Cond S/C current Backup protection kA rms @ 415V

50 kA

Rated Cond S/C current Backup protection kA rms @ 500V

50 kA

Rated Cond S/C current Backup protection kA rms @ 690V

33 kA

Classifications

Approvals

KEMA

ETIM 5.0

EC000216 - Switch disconnector

ETIM 6.0

EC000216 - Switch disconnector

ETIM 7.0

EC000216 - Switch disconnector

Dimensions

Weight

0.590 kg