text.skipToContent text.skipToNavigation

Ref. No. : 692505

Description:  Miniature circuit breaker UNIBIS EPC 30 2P 1m 3kA C 20A GE

EAN: 5413656925057

ElfaPlus Unibis™: Quality and reliability guaranteed-High performance clips: To fix the MCB to the DIN rail.-High performance torque: Up to 3Nm.-Easy to replace: Double clips makes it easy to replace the MCB’s, especialy when a busbar is installed.-Userfriendly: All screws are on the same level to work fast and easy.-Green or red flag on toggle with isolation applications: Correct information about the real position. Minimum 5mm distance between open contacts is ensured.-Part of the family: Unibis™ MCB’s fit perfectly in the ElfaPlus range.-Safety terminals IP20: The capacity of Unibis™ terminals has been doubled. Connection possibilities: 2 x 4mm2 or (1 x 4mm2) + (1 x 6mm2). -Full functionality: A small auxiliary contact is the interface to the complete functionality of the ElfaPlus auxiliaries and accessories.-Saving up to 50% space in distribution boards!
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

MCB DIN-rail

Family

Circuit protection

Specifications

In (A)

20

Number of poles

2P

Number of modules

1

Curve Type

C (5-10 In)

Group

ElfaPlus Unibis (compact)

Range

Commercial
Residential

Switch

EPC30 : 3kA

Connections- Top

Screw

Connections- Bottom

Screw

Standards

3kA domestic EN 60898
3kA industrial EN 60947-2

AC/DC

AC

Logo

GE

Rated voltage

240 V / 415 V

Short-circuit capacity (kA)

3

Selectivity class

3

Terminal capacity max (mm²)

10-16 mm²

Electrical service life

20000/10000

Minimum operating voltage Ubmin (V)

12 V

Terminal capacity min (mm²)

0.75 / 1 mm²

Tropicalisation

95%RH at 55°C

Classifications

Approvals

CE
CEBEC
KEMA
NF

ETIM 5.0

EC000042 - Miniature circuit breaker (MCB)

ETIM 6.0

EC000042 - Miniature circuit breaker (MCB)

ETIM 7.0

EC000042 - Miniature circuit breaker (MCB)

Dimensions

Weight

0.160 kg

Package Information

Standard packing

12

Operating Performance

Operating temperature

-25°C / 55°C