Alternate Catalog No. : EP101ULH1C20
Ref. No. : 690277 | Cat. No. : EP101ULH1C20
Description: MCB Miniature circuit breaker ElfaPlus EP100 ULH 1P 20A C GE
EAN: 5413656902775
- Safe and reliable
- Clear print
- High degree of insulation IP20
- Padlocking toggle
- Sealed terminals
- User friendly
- Multifunctional
- Motor operator : same device left and right assembly
- Common device for all products
- Shunt tripo and under voltage relay
- Auxiliaries
- Easy to install
- >Different connection techniques
- High torque performance 4.5 Nm
- High capacity terminals 35mm²
Descriptors
Category |
MCB DIN-rail |
Family |
Circuit protection |
Specifications
In (A) |
20 |
Number of poles |
1P |
Number of modules |
1 |
Curve Type |
C (5-10 In) |
Group |
ElfaPlus |
Range |
Commercial - Industrial |
Switch |
EP100 ULH : 10kA - UL Listed 489 |
Connections- Top |
Screw |
Connections- Bottom |
Screw |
Standards |
10kA domestic BS EN 60898 |
AC/DC |
AC |
Logo |
GE |
Rated voltage |
120 V / 240 V |
Short-circuit capacity (kA) |
10 |
Selectivity class |
3 |
Terminal capacity max (mm²) |
25-35 mm² |
Electrical service life |
20000/10000 |
Minimum operating voltage Ubmin (V) |
12 V |
Terminal capacity min (mm²) |
0.75 / 1 mm² |
Tropicalisation |
95%RH at 55°C |
Classifications
Approvals |
CCC |
ETIM 5.0 |
EC000042 - Miniature circuit breaker (MCB) |
ETIM 6.0 |
EC000042 - Miniature circuit breaker (MCB) |
ETIM 7.0 |
EC000042 - Miniature circuit breaker (MCB) |
Dimensions
Weight |
0.130 kg |
Package Information
Standard packing |
12 |
Operating Performance
Operating temperature |
-25°C / 55°C |