Alternate Catalog No. : TELEMP
Ref. No. : 672580 | Cat. No. : TELEMP
Description: TELE MP - motor operator 230Vac
EAN: 5413656725800
Descriptors
|
Category |
Add-on devices and accessories |
Specifications
|
Series |
Motor operator - Tele MP |
|
Function |
Motor driver |
|
Number of modules |
3 |
|
Standards |
CE |
|
Electrical service life |
10000 |
|
Impulse to switch on/off |
50 ms |
|
Minimum operating voltage Ubmin (V) |
200 V |
|
Terminal capacity (mm²) |
2.5 mm² |
|
Opening time (s) |
0.2 s |
|
Closing time (s) |
0.5 s |
|
Minimum voltage (V) |
200 V |
|
Electrical endurance (ms) |
10000 |
Classifications
|
Approvals |
CE |
|
ETIM 5.0 |
EC001030 - Motor operator for power circuit-breaker |
|
ETIM 6.0 |
EC001030 - Motor operator for power circuit-breaker |
|
ETIM 7.0 |
EC001030 - Motor operator for power circuit-breaker |
Dimensions
|
Weight |
0.380 kg |
Package Information
|
Standard packing |
1 |