text.skipToContent text.skipToNavigation

Alternate Catalog No. : TELE L-2

Ref. No. : 672574  |  Cat. No. : TELE L-2

Description:  TELE L2 - shunt trip 110/415Vac 110/125Vdc

EAN: 5413656725749

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Add-on devices and accessories

Specifications

Series

Shunt trip - Tele L

Range

AC 110-415V - DC 110-125V

Function

Auxiliary

Poles

1P

Number of modules

1

Standards

CE
IEC 947-2

Electrical service life

2000

Terminal capacity (mm²)

2.5 mm²

Minimum voltage (V)

0.70 x Un

Tripping time (ms)

< 10 ms

Electrical endurance (ms)

10000

Measured current when closing

0.4A at 110V - 0.9A at 230V - 1.5A at 400V

Opening time automation (ms)

10 ms - 4 ms - 2 ms

Opening time device (ms)

10 ms - 4 ms - 2 ms

Quillimpendance at 50Hz

ca. 29 Ohm

Classifications

Approvals

CE

ETIM 5.0

EC001023 - Shunt release (for power circuit breaker)

ETIM 6.0

EC001023 - Shunt release (for power circuit breaker)

ETIM 7.0

EC001023 - Shunt release (for power circuit breaker)

Dimensions

Weight

0.125 kg

Package Information

Standard packing

1