text.skipToContent text.skipToNavigation

Alternate Catalog No. : CB SH/HH-R

Ref. No. : 672570  |  Cat. No. : CB SH/HH-R

Description:  Auxiliary Contact CB SH/HH-Right

EAN: 5413656725701

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Add-on devices and accessories

Specifications

Series

Auxiliaries for automatic switches

Range

Auxiliary - Serie CB

Function

Auxiliary

Rated current In

5 A

Number of modules

1/2

Standards

CE
EN 62019

Electrical service life

10000

Minimum operating voltage Ubmin (V)

24 V

Contact combination

2 interchangeable contact

Terminal capacity (mm²)

2.5 mm²

Electrical endurance (ms)

10000

Classifications

Approvals

CEBEC
IMQ
KEMA
VDE

ETIM 5.0

EC000041 - Auxiliary contact block

ETIM 6.0

EC000041 - Auxiliary contact block

ETIM 7.0

EC000041 - Auxiliary contact block

Dimensions

Weight

0.080 kg

Package Information

Standard packing

1