Ref. No. : 671544 | Cat. No. : DOCAHTI+2100/300
Description: Add On RCD Residual Current Device A Type 100A 2 Poles 300mA
EAN: 5413656715443
Description:
The Hti+ range offers the right High Performance MCB with high-rated breaking capacities and various tripping characteristics. The Hti+ 36 is the ideal solution for applications of up to 36kA; of course, also for current ratings of between 80 and 125A. The high-rated breaking capacities of Hti+50 up to 50kA allow electrical distribution systems to be configured and operated safely in an uncomplicated manner. Compact dimensions ensure that energy distribution systems can be set up in a space-saving way.
* Features: - Space saving. Reduce the side of the distribution board to the minimum. - More power. The highest breaking capacity in modular MCB format: 50kA. - High nominal current range of up to 125A. - More safety. Convincing selectivity and back-up properties up to 50kA. - More comfort. Compact and modular with plastic tongue in IP20 terminals. - More flexibility. Thanks to the large product portfolio for a multitude of applications. - More accessories. Add on RCDs, RCBOs, Auxiliaries, Shunt trip, under voltage and rotary handle.
Descriptors
|
Category |
People protection |
Specifications
|
Series |
Add-on residential current devices |
|
Group |
Hti+ |
|
Range |
Hti+ |
|
Serie |
Series A |
|
Un |
400 Vac |
|
Poles |
2P |
|
Rated current In |
<100 A |
|
Residual current |
300 mA |
|
AC/DC |
AC/DC |
|
Number of modules |
2 |
|
Tropicalisation according to IEC 60068-2-28/2-30 |
95%RV at 55°C |
|
Selectivity class |
3 |
Classifications
|
Approvals |
CE |
|
Approval/norm |
EN/IEC 60947-2 |
|
ETIM 6.0 |
EC000003 - Residual current circuit breaker (RCCB) |
|
ETIM 7.0 |
EC000003 - Residual current circuit breaker (RCCB) |
Operating Performance
|
Operating temperature |
-25°C / +60°C |