Ref. No. : 667700 | Cat. No. : EP254C25
Description: Miniature circuit breaker EP250 4P 25A 5-10IN
EAN: 5413656677000
- Safe and reliable
- Clear print
- High degree of insulation IP20
- Padlocking toggle
- Sealed terminals
- User friendly
- Multifunctional
- Motor operator : same device left and right assembly
- Common device for all products
- Shunt tripo and under voltage relay
- Auxiliaries
- Easy to install
- >Different connection techniques
- High torque performance 4.5 Nm
- High capacity terminals 35mm²
Descriptors
|
Category |
MCB DIN-rail |
|
Family |
Circuit protection |
Specifications
|
In (A) |
25 |
|
Number of poles |
4P |
|
Number of modules |
4 |
|
Curve Type |
C (5-10 In) |
|
Group |
ElfaPlus |
|
Range |
Commercial - Industrial |
|
Switch |
EP250 : 15-50kA |
|
Connections- Top |
Screw |
|
Connections- Bottom |
Screw |
|
Standards |
15-50kA industrial BS EN 60947-2 |
|
AC/DC |
AC |
|
Logo |
GE Chili ICP |
|
Rated voltage |
240 V / 415 V |
|
Short-circuit capacity (kA) |
50 / 25 |
|
Selectivity class |
3 |
|
Terminal capacity max (mm²) |
25-35 mm² |
|
Electrical service life |
20000/10000 |
|
Minimum operating voltage Ubmin (V) |
12 V |
|
Terminal capacity min (mm²) |
0.75 / 1 mm² |
|
Tropicalisation |
95%RH at 55°C |
Classifications
|
Approvals |
CE |
|
ETIM 5.0 |
EC000042 - Miniature circuit breaker (MCB) |
|
ETIM 6.0 |
EC000042 - Miniature circuit breaker (MCB) |
|
ETIM 7.0 |
EC000042 - Miniature circuit breaker (MCB) |
Dimensions
|
Weight |
0.500 kg |
Package Information
|
Standard packing |
3 |
Operating Performance
|
Operating temperature |
-25°C / 55°C |