Ref. No. : 644858 | Cat. No. : 098/801616-254
Description: VBS insulated fork type busbar 16mm? 4/2P 56 mod.
EAN: 5413656448587
Descriptors
|
Category |
Busbars |
Specifications
|
Series |
Busbar system |
|
Type |
Fork |
|
Creepage resistance |
To IEC 112 |
|
Range |
Insulated fork type busbar with circuit indicator |
|
Supply/distribution |
3F+N / 1P+N or 2P |
|
Diameter |
16 mm² |
|
Number of mod = length |
54 |
|
Load value Ith side mounting (A) |
120 A |
|
Supply |
3F+N |
|
Distribution |
2P |
|
Description |
VBS 3PN 16mm2 FORK 56MOD |
|
Load value Ith centre mounting (A) |
130 A |
|
Short-circuit resistance |
25 kA (fuses 100A) |
|
Climate proofing |
according to IEC 68-2 |
|
Isolaton group |
group C, 400V according to VDE 0110 |
|
Busbar |
Copper oxygen free |
|
Dielectric strength |
To DIN 53481/1,2 (36 kV/mm) |
|
Insulation profile |
Plastic; heat resistant (> 96°C); self extinguishing V-0 |
Classifications
|
ETIM 5.0 |
EC000215 - Phase busbar |
|
ETIM 6.0 |
EC000215 - Phase busbar |
|
ETIM 7.0 |
EC000215 - Phase busbar |
Dimensions
|
Weight |
10.770 kg |
Package Information
|
Standard packing |
15/1 |