text.skipToContent text.skipToNavigation

Ref. No. : 431715  |  Cat. No. : FEN306F250KF

Description:  FE250-Breaker 50kA 3P 690V - 250A FRAME F

EAN: 5050096317150

Rated at 250A, the FE frame size is designed for side by side mounting with FD63/160 types in panels. FE sizes are equipped with an easily accessible busbar connection and can also be supplied with cable lugs for use with copper or aluminum conductors. The design allows the use of interchangeable thermal-magnetic, magnetic-only, and electronic trip units.
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Moulded Case Circuit Breakers

Specifications

Series

Circuit breaker frame (components)

In (A)

250 A

Number of poles

3P

Trips

Without trip unit

Frame type

E frame (160A/250A)

Rating frame (A)

250 A

Short-circuit capacity (kA)

Normal 50 kA

Trip Unit

Frame only (FE frame)

Measurements

170x104.5x95 mm

Ui (V)

750 V

Ir (A)

80-250 A

IEC 230VAC

85 kA

IEC 400VAC

50 kA

IEC 440VAC

42 kA

IEC 500VAC

30 kA

IEC 690VAC

10 kA

IEC 690VAC Icu

10 kA

IEC 690VAC Ics

10 kA

IEC 250VDC

50 kA

IEC 440VDC

50 kA

IEC 500VDC

50 kA

NEMA 240V

100 kA

NEMA 480V

50 kA

Classifications

ETIM 5.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 6.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 7.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

Dimensions

Weight

1.300 kg

Package Information

Standard packing

1